
Eaton Bussmann series low voltage british standard fuse, 63A, AC 660 V, DC 460 V, V88/A3, 22 x 86 mm, gL/gG
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
TIS63
|
EAN |
5027590514347
|
UPC |
051712392976
|
Product Length/Depth |
84.5 mm
|
Product Height |
21 mm
|
Product Width |
21 mm
|
Product Weight |
49.5 g
|
Compliances |
Contact Manufacturer
|
Amperage Rating |
63 A
|
Voltage rating |
690 V
|
Voltage type |
AC/DC
|
Breaking capacity |
80 kA
|
Class |
Class gG/gL
|
Suitable for |
CM63F Camaster fuse holder
RS63 Red spot fuse holder |
Fuse type |
TIS
|
Fitted with: |
Offset bolted tags
|
Construction |
BS88/A3
|