Download document () of 20
To be discontinued

TLNETCARD

SNMP/Web/Modbus Management Accessory Card for compatible Tripp Lite UPS Systems

A newer version of this product is available:

General specifications

Product Name
Eaton Tripp Lite series net card
Catalog Number
TLNETCARD
UPC
037332191670
Product Length/Depth
6.1 in
Product Height
1.61 in
Product Width
6.02 in
Product Weight
0.15 lb
Compliances
RoHS

Product specifications

Product Highlights
Enables remote UPS management from virtually anywhere in the world
Sends user-configurable alerts via SNMP or email
Allows mass configuration and updating of multiple units using TLNET Configurator utility
Logs power events, alerts and electrical data
Web interface does not require the Java Runtime Environment

Export product specification