Knowledge Search
Download document () of 20
We make what matters work

TP258

Eaton Crouse-Hinds series Octagon Outlet Box, 3-1/4", Conduit (no clamps), 1-1/2", Steel, (4) 1/2", Fixture rated, Extension ring, 9.0 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series octagon outlet box
Catalog Number
TP258
UPC
786189102581
Product Length/Depth
3.25 in
Product Height
1.5 in
Product Width
3.25 in
Product Weight
0.31 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Box size
3-1/4"
Depth
1-1/2"
Capacity
9 cubic in
Conduit/cable
Conduit (no clamps)
Side knockouts
(4) 1/2 in
Material
Steel
Type
Extension ring
Special features
Fixture rated

Export product specification