Knowledge Search
Download document () of 20
We make what matters work

TP261

Eaton Crouse-Hinds series Ceiling Fan Box, (2) 1/2", 4", 5/8", Steel, Fan rated, fixture rated, 8.0 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series ceiling fan box
Catalog Number
TP261
UPC
786189102611
Product Length/Depth
4 in
Product Height
0.63 in
Product Width
4 in
Product Weight
0.5 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Box size
4"
Depth
5/8"
Capacity
8 cubic in
Bottom Knockouts
(2) 1/2 in
Material
Steel
Special features
Fan rated, fixture rated

Export product specification