Knowledge Search
Download document () of 20
We make what matters work

TP280

Eaton Crouse-Hinds series Octagon Outlet Box, (5) 1/2", 4", C, 15.5 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series octagon outlet box
Catalog Number
TP280
UPC
786189102802
Product Length/Depth
4 in
Product Height
1.5 in
Product Width
4 in
Product Weight
0.67 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Box size
4"
Capacity
15.5 cubic in
Bracket style
C
Bottom Knockouts
(5) 1/2 in

Export product specification