Knowledge Search
Download document () of 20
We make what matters work

TP286

Eaton Crouse-Hinds series Octagon Outlet Box, (3) 1/2", (2) 3/4", 4", Conduit (no clamps), 1-1/2", Steel, (2) 1/2", (2) 3/4", Fixture rated, Extension ring, 15.5 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series octagon outlet box
Catalog Number
TP286
UPC
786189102864
Product Length/Depth
4 in
Product Height
1.5 in
Product Width
4 in
Product Weight
0.36 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Box size
4"
Depth
1-1/2"
Capacity
15.5 cubic in
Conduit/cable
Conduit (no clamps)
Side knockouts
(2) 1/2 in, (2) 3/4 in
Bottom Knockouts
(3) 1/2 in, (2) 3/4 in
Material
Steel
Type
Extension ring
Special features
Fixture rated

Export product specification