Knowledge Search
Download document () of 20
We make what matters work

TP294

Eaton Crouse-Hinds series Octagon Outlet Box, (3) 1/2", (2) 3/4", 4", Conduit (no clamps), 2-1/8", Steel, (4) 1", Fixture rated, 21.5 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series octagon outlet box
Catalog Number
TP294
UPC
786189102949
Product Length/Depth
4 in
Product Height
2.13 in
Product Width
4 in
Product Weight
0.64 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Box size
4"
Depth
2-1/8"
Capacity
21.5 cubic in
Conduit/cable
Conduit (no clamps)
Side knockouts
(4) 1 in
Bottom Knockouts
(3) 1/2 in, (2) 3/4 in
Material
Steel
Special features
Fixture rated

Export product specification