Knowledge Search
Download document () of 20
We make what matters work

TP322

Eaton Crouse-Hinds series Octagon Box Cover, 4", Blank, Steel, Flat blank, octagon shape

General specifications

Product Name
Eaton Crouse-Hinds series octagon box cover
Catalog Number
TP322
UPC
786189103229
Product Length/Depth
4 in
Product Height
0.06 in
Product Width
4 in
Product Weight
0.22 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Box size
4"
Material
Steel
Configuration
Blank
Type
Flat blank, octagon shape

Export product specification