Eaton Crouse-Hinds series Octagon Box Cover, 4", Raised surface, Steel, Raised 5/8", open with ears 2-3/4", 3.8 cubic inch capacity
Product Name |
Eaton Crouse-Hinds series octagon box cover
|
Catalog Number |
TP326
|
UPC |
786189103267
|
Product Length/Depth |
4 in
|
Product Height |
0.63 in
|
Product Width |
4 in
|
Product Weight |
0.2 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Box size |
4"
|
Capacity |
3.8 cubic in
|
Material |
Steel
|
Configuration |
Raised surface
|
Type |
Raised 5/8", open with ears 2-3/4"
|