Knowledge Search
Download document () of 20
We make what matters work

TP331

Eaton Crouse-Hinds series Octagon Box Cover, 4", Raised surface, Steel, Raised 3/4", open with ears 2-3/4", 5.0 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series octagon box cover
Catalog Number
TP331
UPC
786189103311
Product Length/Depth
4 in
Product Height
0.75 in
Product Width
4 in
Product Weight
0.26 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Box size
4"
Capacity
5 cubic in
Material
Steel
Configuration
Raised surface
Type
Raised 3/4", open with ears 2-3/4"

Export product specification