Knowledge Search
Download document () of 20
We make what matters work

TP334

Eaton Crouse-Hinds series Octagon Box Cover, 4", Round, Steel, Flat, single receptacle 1-13/32"

General specifications

Product Name
Eaton Crouse-Hinds series octagon box cover
Catalog Number
TP334
UPC
786189103342
Product Length/Depth
4 in
Product Height
0.06 in
Product Width
4 in
Product Weight
0.21 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Box size
4"
Material
Steel
Configuration
Round
Type
Flat, single receptacle 1-13/32"

Export product specification