Knowledge Search
Download document () of 20
We make what matters work

TP338

Eaton Crouse-Hinds series Octagon Outlet Box, (1) 1/2", 4", S, set 1/2", 4, AC/MC clamps, 2-1/8", Steel, (1) 1/2", Fixture rated, 21.5 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series octagon outlet box
Catalog Number
TP338
UPC
786189103380
Product Length/Depth
4 in
Product Height
2.13 in
Product Width
4 in
Product Weight
0.82 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Box size
4"
Depth
2-1/8"
Capacity
21.5 cubic in
Conduit/cable
AC/MC clamps
Bracket style
S, Set 1/2"
Cable knockouts
4
Side knockouts
(1) 1/2 in
Bottom Knockouts
(1) 1/2 in
Material
Steel
Special features
Fixture rated

Export product specification