Knowledge Search
Download document () of 20
We make what matters work

TP413RED

Eaton Crouse-Hinds series Square Outlet Box, (2) 1/2", (2) 3/4", 4", Red, Conduit (no clamps), Welded, 3-1/2", Steel, (8) 1/2", (1) 3/4" C, (4) 3/4", (4) 1", 50.0 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series square outlet box
Catalog Number
TP413RED
UPC
662279047768
Product Length/Depth
4 in
Product Height
3.5 in
Product Width
4 in
Product Weight
1.25 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Box size
4"
Capacity
50 cubic in
Depth
3-1/2"
Conduit/cable
Conduit (no clamps)
Construction
Welded
Side knockouts
(8) 1/2 in, (1) 3/4 in C, (4) 3/4 in, (4) 1 in
Bottom Knockouts
(2) 1/2 in, (2) 3/4 in
Color
Red
Material
Steel

Export product specification