Knowledge Search
Download document () of 20
We make what matters work

TP436

Eaton Crouse-Hinds series Square Outlet Box, (2) 1/2", (2) 1/2", (1) 3/4" E, 4", Conduit (no clamps), Welded, 2-1/8", Steel, (8) 1", 30.3 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series square outlet box
Catalog Number
TP436
UPC
786189104363
Product Length/Depth
4 in
Product Height
2.13 in
Product Width
4 in
Product Weight
0.84 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Box size
4"
Capacity
30.3 cubic in
Depth
2-1/8"
Conduit/cable
Conduit (no clamps)
Construction
Welded
Side knockouts
(8) 1 in
Bottom Knockouts
(2) 1/2 in, (2) 1/2 in, (1) 3/4 in E
Material
Steel

Export product specification