Knowledge Search
Download document () of 20
We make what matters work

TP438

Eaton Crouse-Hinds series Square Outlet Box, (3) 1/2", (2) 3/4", 4", Conduit (no clamps), Drawn, 2-1/8", Steel, (4) 1/2", (6) 1/2", (1) 3/4" C, 30.3 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series square outlet box
Catalog Number
TP438
UPC
786189104387
Product Length/Depth
4 in
Product Height
2.13 in
Product Width
4 in
Product Weight
1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Box size
4"
Capacity
30.3 cubic in
Depth
2-1/8"
Conduit/cable
Conduit (no clamps)
Construction
Drawn
Side knockouts
(4) 1/2 in, (6) 1/2 in, (1) 3/4 in C
Bottom Knockouts
(3) 1/2 in, (2) 3/4 in
Material
Steel

Export product specification