Knowledge Search
Download document () of 20
We make what matters work

TP484RED

Eaton Crouse-Hinds series square mud ring, 4", Red, Steel, 1/2" raised, 3.8 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series square mud ring
Catalog Number
TP484RED
UPC
662279028354
Product Length/Depth
4 in
Product Height
1 in
Product Width
4 in
Product Weight
0.52 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Box size
4"
Capacity
3.8 cubic in
Color
Red
Material
Steel
Type
1/2" raised

Export product specification