Eaton Crouse-Hinds series Square Mud Ring, 4", Steel, 3/4" raised, 5.5 cubic inch capacity
| Product Name |
Eaton Crouse-Hinds series square mud ring
|
| Catalog Number |
TP486
|
| UPC |
786189104868
|
| Product Length/Depth |
4 in
|
| Product Height |
0.75 in
|
| Product Width |
4 in
|
| Product Weight |
0.3 lb
|
| Certifications |
CSA certified
UL Listed |
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Box size |
4"
|
| Capacity |
5.5 cubic in
|
| Material |
Steel
|
| Type |
3/4" raised
|