Knowledge Search
Download document () of 20
We make what matters work

TP489

Eaton Crouse-Hinds series Square Mud Ring, 4", Steel, 5/8" raised, 4.3 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series square mud ring
Catalog Number
TP489
UPC
786189104899
Product Length/Depth
4 in
Product Height
0.63 in
Product Width
4 in
Product Weight
0.26 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Box size
4"
Capacity
4.3 cubic in
Material
Steel
Type
5/8" raised

Export product specification