Knowledge Search
Download document () of 20
We make what matters work

TP4CS

Eaton Crouse-Hinds series 4" square outlet box, (2) 1/2", (2) 1/2"+ 3/4" E bottom KOs, Ground bump, Welded, 2-1/8" depth, Steel, (8) 1/2", (4) 1/2" + 3/4" E side KOs, 30.3 cu in

General specifications

Product Name
Eaton Crouse-Hinds series square outlet box
Catalog Number
TP4CS
UPC
662277115773
Product Length/Depth
4 in
Product Height
3 in
Product Width
4 in
Product Weight
0.88 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Box size
4"
Capacity
30.3 cubic inch capacity
Depth
2-1/8"
Construction
Welded
Box ground wire
Ground bump
Side knockouts
(8) 1/2", (4) 1/2" + 3/4" E side KOs
Bottom Knockouts
(2) 1/2", (2) 1/2"+ 3/4" E bottom KOs
Material
Steel

Export product specification