Knowledge Search
Download document () of 20
We make what matters work

TP501

Eaton Crouse-Hinds series Square Mud Ring, 4", Steel, 1-1/4" raised, 14.0 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series square mud ring
Catalog Number
TP501
UPC
786189105018
Product Length/Depth
4 in
Product Height
1.25 in
Product Width
4 in
Product Weight
0.31 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Box size
4"
Capacity
14 cubic in
Material
Steel
Type
1-1/4" raised

Export product specification