Knowledge Search
Download document () of 20
We make what matters work

TP503

Eaton Crouse-Hinds series Square Surface Cover, 4", Blank, raised surface, Steel, Raised blank, 5.5 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series square surface cover
Catalog Number
TP503
UPC
786189105032
Product Length/Depth
4 in
Product Height
0.5 in
Product Width
4 in
Product Weight
0.35 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Box size
4"
Capacity
5.5 cubic in
Configuration
Blank, raised surface
Material
Steel
Type
Raised blank

Export product specification