Eaton Crouse-Hinds series Square Surface Cover, 4", Raised surface, Steel, For two GFCI receptacles, 5.5 cubic inch capacity
| Product Name |
Eaton Crouse-Hinds series square surface cover
|
| Catalog Number |
TP511
|
| UPC |
786189105117
|
| Product Length/Depth |
4 in
|
| Product Height |
0.5 in
|
| Product Width |
4 in
|
| Product Weight |
0.26 lb
|
| Certifications |
CSA Listed
UL Listed |
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Box size |
4"
|
| Capacity |
5.5 cubic in
|
| Configuration |
Raised surface
|
| Material |
Steel
|
| Type |
For two GFCI receptacles
|