Knowledge Search
Download document () of 20
We make what matters work

TP570

Eaton Crouse-Hinds series Square Cover, 4-11/16", Natural, Raised surface, Steel, 5/8" raised, with ears 2-3/4", 3.8 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series square cover
Catalog Number
TP570
UPC
786189105704
Product Length/Depth
4.69 in
Product Height
0.63 in
Product Width
4.69 in
Product Weight
0.38 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Box size
4-11/16"
Capacity
3.8 cubic in
Color
Natural
Configuration
Raised surface
Material
Steel
Type
5/8" raised, with ears 2-3/4"

Export product specification