Knowledge Search
Download document () of 20
We make what matters work

TP575

Eaton Crouse-Hinds series Square Cover, 4-11/16", Natural, Raised surface, Steel, 1-1/4" raised, with ears 2-3/4", 9.0 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series square cover
Catalog Number
TP575
UPC
786189105759
Product Length/Depth
4.69 in
Product Height
1.25 in
Product Width
4.69 in
Product Weight
0.48 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Box size
4-11/16"
Capacity
9 cubic in
Color
Natural
Configuration
Raised surface
Material
Steel
Type
1-1/4" raised, with ears 2-3/4"

Export product specification