Knowledge Search
Download document () of 20
We make what matters work

TP587

Eaton Crouse-Hinds series Square Cover, 4-11/16", Natural, Raised surface, two device, Steel, 5/8" raised, 8.0 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series square cover
Catalog Number
TP587
UPC
786189105872
Product Length/Depth
4.69 in
Product Height
0.63 in
Product Width
4.69 in
Product Weight
0.32 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Box size
4-11/16"
Capacity
8 cubic in
Color
Natural
Configuration
Raised surface, two device
Material
Steel
Type
5/8" raised

Export product specification