Knowledge Search
Download document () of 20
We make what matters work

TP588

Eaton Crouse-Hinds series Utility Box, (3) 1/2", 1-1/2", Steel, (8) 1/2", 10.3 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series utility box
Catalog Number
TP588
UPC
786189105889
Product Length/Depth
4 in
Product Height
1.5 in
Product Width
2.13 in
Product Weight
0.42 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Depth
1-1/2"
Capacity
10.3 cubic in
Side knockouts
(8) 1/2 in
Bottom Knockouts
(3) 1/2 in
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.