Knowledge Search
Download document () of 20
We make what matters work

TP5BC

Eaton Crouse-Hinds series utility box cover, 5", Blank, Galvanized steel

General specifications

Product Name
Eaton Crouse-Hinds series utility box cover
Catalog Number
TP5BC
UPC
662276805781
Product Length/Depth
6 in
Product Height
4 in
Product Width
6 in
Product Weight
0.45 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Box size
5"
Configuration
Blank
Material
Galvanized steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.