Knowledge Search
Download document () of 20
We make what matters work

TP628

Eaton Crouse-Hinds series Octagon Concrete Box, 4", 3", Steel, 1/2" and 3/4" single row, 35.0 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series octagon concrete box
Catalog Number
TP628
UPC
786189106282
Product Length/Depth
4 in
Product Height
3 in
Product Width
4 in
Product Weight
0.85 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Material
Steel
Box size
4"
Depth
3"
Side knockouts
1/2 in and 3/4 in single row
Capacity
35 cubic in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.