Knowledge Search
Download document () of 20
We make what matters work

TP653

Eaton Crouse-Hinds series Gang Box Cover, Raised surface, Steel, Three-gang, 13.5 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series gang box cover
Catalog Number
TP653
UPC
786189106534
Product Length/Depth
8.81 in
Product Height
0.81 in
Product Width
4.5 in
Product Weight
0.6 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Number of gangs
Three-gang
Capacity
13.5 cubic in
Configuration
Raised surface
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.