Knowledge Search
Download document () of 20
We make what matters work

TP706

Eaton Crouse-Hinds series TP grounding clip, With grounding wire, For grounding switch and outlet boxes using non-metallic sheathed cables

General specifications

Product Name
Eaton Crouse-Hinds series TP grounding clip
Catalog Number
TP706
UPC
786189107067
Product Length/Depth
1 in
Product Height
0.75 in
Product Width
0.75 in
Product Weight
0.005 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Special features
Grounding wire
Type
For grounding switch and outlet boxes using non-metallic sheathed cables

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.