Knowledge Search
Download document () of 20
We make what matters work

TP7175

Eaton Crouse-Hinds series TP weatherproof extension adapter, 9.5 cu in capacity, Bronze, 1-1/2" deep, Die cast aluminum, Single-gang, (4) 1/2" outlet holes

General specifications

Product Name
Eaton Crouse-Hinds series TP weatherproof extension adapter
Catalog Number
TP7175
UPC
662276949621
Product Length/Depth
4.56 in
Product Height
1.5 in
Product Width
2.88 in
Product Weight
0.401 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R

Product specifications

Number of gangs
Single-gang
Depth
1-1/2"
Outlet holes
(4) 1/2"
Capacity
9.5 cu in
Color
Bronze
Material
Die cast aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.