Knowledge Search
Download document () of 20
We make what matters work

TP7204

Eaton Crouse-Hinds series weatherproof self-closing cover, Bronze, Die cast aluminum, Vertical, Single-gang, Single receptacle or switch, 1.425" diameter opening

General specifications

Product Name
Eaton Crouse-Hinds series weatherproof self-closing cover
Catalog Number
TP7204
UPC
662276949546
Product Length/Depth
4.57 in
Product Height
0.91 in
Product Width
2.81 in
Product Weight
0.17 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R

Product specifications

Number of gangs
Single-gang
Type
Single receptacle or switch, 1.425" diameter opening
Color
Bronze
Material
Die cast aluminum
Mounting direction
Vertical

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.