Knowledge Search
Download document () of 20
We make what matters work

TP7232

Eaton Crouse-Hinds series weatherproof self-closing cover, Natural, Die cast aluminum, Single-gang, Stay open, for duplex receptacles, switches or combination devices

General specifications

Product Name
Eaton Crouse-Hinds series weatherproof self-closing cover
Catalog Number
TP7232
UPC
786189072327
Product Length/Depth
4.5 in
Product Height
0.75 in
Product Width
2.69 in
Product Weight
0.38 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Number of gangs
Single-gang
Type
Stay open, for duplex receptacles, switches or combination devices
Color
Natural
Material
Die cast aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.