Knowledge Search
Download document () of 20
We make what matters work

TP726

Eaton Crouse-Hinds series Square Surface Cover, 4-11/16", Raised surface, Steel, For two toggle switches, 9.0 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series square surface cover
Catalog Number
TP726
UPC
786189107265
Product Length/Depth
4.69 in
Product Height
0.06 in
Product Width
4.69 in
Product Weight
0.52 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Box size
4-11/16"
Capacity
9 cubic in
Configuration
Raised surface
Material
Steel
Type
For two toggle switches

Export product specification