Download document () of 20
We make what matters work

TR-1145HV2-R

1145HV High Voltage SMD Fuse, 2 Amp Rating, 350VAC, 500 VDC

General specifications

Product Name
Eaton Bussmann series 1145HV high voltage SMD fuse
Catalog Number
TR-1145HV2-R
UPC
051712833905
Product Length/Depth
11 mm
Product Height
4.5 mm
Product Width
4.5 mm
Product Weight
0.95 g
Compliances
RoHS Compliant

Product specifications

Amperage Rating
2 A
Melting (I2T)
4.1
Resistance
0.08 Ω
Voltage drop
185 mV
Voltage rating
350 V AC, 500 V DC
Type
High voltage SMD fuse

Export product specification