Download document () of 20
We make what matters work

TR-1350HV2-R

1350HV High Voltage SMD Fuse, 2 Amp Rating, 350VAC, 600 VDC

General specifications

Product Name
Eaton Bussmann series 1350HV high voltage SMD fuse
Catalog Number
TR-1350HV2-R
UPC
051712834254
Product Length/Depth
13 mm
Product Height
5 mm
Product Width
5 mm
Product Weight
1.072 g
Compliances
RoHS Compliant

Product specifications

Amperage Rating
2 A
Melting (I2T)
4.1
Resistance
0.093 Ω
Voltage drop
255 mV
Voltage rating
350 V AC, 600 V DC
Type
High voltage SMD fuse

Export product specification