Download document () of 20

U042-036

USB 2.0 A to B Active Repeater Cable (M/M), 36 ft. (10.97 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U042-036
UPC
037332138712
Product Length/Depth
0.1 in
Product Height
9.1 in
Product Width
10.6 in
Product Weight
0.77 lb
Compliances
RoHS

Product specifications

Cable Jacket Color
Black
Connector Style
Straight
Product Highlights
Built-in repeater maintains high-speed USB 2.0 signal quality
Overcomes the 5-meter USB barrier
36-ft. USB A-B Active Cable
SideA Connector1
USB A (MALE)
SideB Connector1
USB B (MALE)
SideB Connector3
USB B (MALE)
Technology

USB 2.0 (High Speed)
Cable Length
36 Foot
Cable Type
Active
Cable Length Range
20 – 50ft (6 – 15M)

Export product specification