USB to RS485/RS422 FTDI Serial Adapter Cable with COM Retention (USB-A to DB9 M/M), 30-in. (76.2 cm)
Product Name |
Eaton Tripp Lite series network adapter
|
Catalog Number |
U209-30N-IND
|
UPC |
037332210234
|
Product Length/Depth |
4.13 in
|
Product Height |
1.22 in
|
Product Width |
4.65 in
|
Product Weight |
0.15 lb
|
Compliances |
WEEE Directive
RoHS REACH CE Marked FCC Compliant |
Certifications |
NOM
|
Application |
|
Relative Humidity |
0-80% non-condensing
|
Color |
Black
|
Cable Jacket Rating |
VW-1
|
Cable Jacket Color |
Black
|
Connector Plating |
Nickel
|
Product Features |
Bus Powered
Driver Required Industrial Grade Remote Wakeup Support |
USB Specification |
USB 2.0 (up to 480 Mbps)
|
Product Highlights |
Automatically reassigns COM values to each port to avoid additional configuration
Supports data transfer speeds up to 230 Kbps—double the speed of a built-in serial port USB-powered, so no bulky or obtrusive external power supply is required Compatible with Windows, Mac and Linux—works with most computers Double shielding protects against EMI/RFI line noise that can distort or destroy data |
Contact Plating |
Gold
|
SideA Connector1 |
USB A (MALE)
|
SideB Connector1 |
DB9 (MALE)
|
Operating Temperature |
32° to 140°F (0° to 60°C)
|
Operating Temperature Range |
32° to 140°F (0° to 60°C)
|
Storage Temperature Range |
-4° to 176°F (-20° to 80°C)
|
SideB Connector3 |
DB9 (MALE)
|
Technology |
USB 2.0 (High Speed) |
Cable Length |
2 Foot
|
Material |
PCB, PVC
|
Cable Length Range |
Up to 4ft (up to 1M)
|