Download document () of 20

U330-10M-AL

USB 3.2 Gen 1 Active Extension Repeater Cable (A M/F), Aluminum Housing, 10 m (32.8 ft.)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U330-10M-AL
UPC
037332262653
Product Length/Depth
10.75 in
Product Height
1 in
Product Width
9 in
Product Weight
1.3 lb
Compliances
REACH
RoHS
CE Marked
FCC Compliant

Product specifications

Application
  • Connect devices like computers, servers and external hard drives in your data center, workspace or home theater
  • Extend an existing USB connection up to 10 meters to more easily place a device
  • Daisy-chain 2 cables for an extra-long USB connection up to 20 meters
Operating Humidity Range
20% TO 80% RH, NON-CONDENSING
Storage Humidity Range
20% TO 80% RH, NON-CONDENSING
Voltage Compatibility (VDC)
5V
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Plating
Gold
Product Features
Bus Powered
Y
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Cable Jacket Material
PVC
Connector Style
Straight
Product Highlights
Robust aluminum housing provides extra durability for heavy-use applications
Adds 10 meters to your existing connection to provide flexibility in placing devices
Increase the extension to 20 meters by daisy-chaining 2 cables together
Provides up to 120mA of power to connected device without need for external power
Supports USB 3.2 Gen 1 data transfer rates up to 5 Gbps - 10x faster than USB 2.0
Contact Plating
Gold
SideA Connector1
USB 3.0 A (MALE)
SideB Connector1
USB 3.0 A (FEMALE)
Operating Temperature
32° to 104°F (0° to 40°C)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Dc Barrel Plug
OD: 3.5 x 1.35 x 10 mm, positive pin, negative sleeve
SideB Connector3
USB 3.0 A (FEMALE)
Technology

USB 3.x
Cable Length
32.8 Foot
Cable Outer Diameter (OD)
6.0mm
Cable Type
Active
LED Indicators
White (Connection to PC)
Material
Aluminum, PVC
Daisy-chainable / Cascadable
Y
Power Provided to Connected Device(s)
Up to 0.12A
Cable Length Range
20 – 50ft (6 – 15M)

Export product specification