Knowledge Search
Download document () of 20

U37

Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, U shape, 1"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
Catalog Number
U37
UPC
662276465794
Product Length/Depth
9.69 in
Product Height
4.81 in
Product Width
2 in
Product Weight
2.65 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3
4
12

Product specifications

Shape
U
Trade size
1"
Material
Feraloy iron alloy

Export product specification