Knowledge Search
Download document () of 20

UM15-0200
Model code: UM 15.WP130.10VG.E.P.-.W41.O

Eaton UM Hydraulic Offline Filtration System,UM 15.WP130.10VG.E.P.-.W41.O,10 VG,Microglass (VG),15 LPM

General specifications

Product Name
Eaton UM Hydraulic Offline Filtration System
Catalog Number
UM15-0200
Product Length/Depth
350 mm
Product Height
500 mm
Product Width
300 mm
Product Weight
16 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
Model Code
UM 15.WP130.10VG.E.P.-.W41.O

Product specifications

Filter element type
Spin-on Filter element
Filter fineness
10 VG
Filter media type
Microglass (VG)
Viscosity - max
1860 SUS
Flow rate - max
15 l/min
Frequency rating - max
50 Hz
Pump pressure - max
4 bar
Voltage rating - max
230 V
Connection type (system discharge)
3/4 Inch
Connection type (system suction)
3/4 Inch
Retention rating
10.0 µm
Suitable for
Hydraulic oil

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.