Download document () of 20
We make what matters work

UP5-3R3-R

Eaton UP inductor, Inductance 3.3 µH, 6.2 A Irms, 14 A Isat, 18 mΩ DCR

General specifications

Product Name
Eaton UP5 inductor
Catalog Number
UP5-3R3-R
UPC
051712820585
Product Length/Depth
0.736 in
Product Height
0.295 in
Product Width
0.602 in
Product Weight
0.0072 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
6.2 A
ISAT
14 A
Package Quantity
250
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
18 mΩ
Series
UP5

Export product specification