Download document () of 20
We make what matters work

UT024JC

Long metal cable gland with strain relief nut, size 24; UT024JC

General specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT024JC

Product specifications

Environmental conditions
REACH
Flammability rating UL94 V0
RoHS
Backshell angle
Straight
Backshell type
Sealing Gland
Shell size
24
Cable diameter - max
18 mm
Cable diameter - min
11.5 mm

Export product specification