Download document () of 20

UT06104PWH02

Male plug IP68/69K, 96 h salt spray, keying W; UT06104PWH02

General specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT06104PWH02
Product Length/Depth
33 mm
Product Height
21.8 mm
Product Width
21.8 mm
Product Weight
14.6 g
Compliances
Overvoltage category III / pollution degree III
UL 1977

Product specifications

Current rating
10 A UL
13 A IEC
Fitted with:
Last mate first break capability(optional)
First mate last break capability(optional)
Shielding
Environmental conditions
REACH
RoHS
Fire & Smoke
Fire and smoke rating HL2 R22 and HL2 R23 following EN 45 545
Flammability rating UL94 V0
Environmental resistance
Resistant against mineral oil
Vibrations level 2g per NFF61030
Resistant against basic bath
Shock resistance 30g, 18ms per NFF61030
Vibrations level 55-2000 Hz, 15g per MIL-C-26482 I
Resistant against oil
Resistant against acid bath
Resistant against gasoline
Shock resistance 50g, 11ms per MIL-C-26482 I
Test current
7 A CSA
10 A UL
13 A IEC
Test voltage
500 V UL
500 V CSA
150 V IEC
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
W
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Polyamide
Layout
4
Plating
Black Anodized
Plug type
Straight Plug
Shell material
Zinc alloy
Shell size
10
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
4
Number of cavity #16
4
Salt spray
96 hour

Export product specification