Download document () of 20

UT0S22JCS

Shielded short metal cable gland with strain relief nut, size 22; UT0S22JCS

General specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT0S22JCS

Product specifications

Fitted with:
Shielding
Environmental conditions
Flammability rating UL94 V0
REACH
RoHS
Backshell angle
Straight
Backshell type
Sealing Gland
Shell size
22
Cable diameter - max
18 mm
Cable diameter - min
13.5 mm

Export product specification