Download document () of 20

UTG02411PH

Male square flange receptacle, IP65; UTG02411PH

General specifications

Product Name
Eaton Souriau UTG series metal and plastic connector for heavy use
Catalog Number
UTG02411PH
Product Length/Depth
33.3 mm
Product Height
42.9 mm
Product Width
42.9 mm
Product Weight
35 g

Product specifications

Fitted with:
Layout with ground cavity
Last mate first break capability
First mate last break capability
Environmental conditions
RoHS
Flammability rating UL94 V0
REACH
Connector accessory option
Not delivered, to be ordered separately
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP65
Insert material
Polyamide
Layout
11
Shell material
Metal & Plastic
Shell size
24
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
11
Number of cavity #16
7
Number of cavity #8 power
4
Salt spray
48 hour

Export product specification