Download document () of 20

UTL6103G1P

Male plug, 3G1 layout; UTL6103G1P

General specifications

Product Name
Eaton Souriau UTL series uL/IEC power and control supply
Catalog Number
UTL6103G1P
Product Length/Depth
24 mm
Product Height
24 mm
Product Width
24 mm
Product Weight
10 g
Compliances
UL 1977 (please contact us for more details)
IEC 61984 (please contact us for more details)

Product specifications

Current rating
16 A IEC
16 A UL
Fitted with:
Layout with ground cavity
First mate last break capability
Environmental conditions
RoHS
REACH
Flammability rating UL94 V0
Environmental resistance
Resistant against mineral oil
UV resistant, no degradation after 5 years of exposure in natural environment
Resistant against oil
Resistant against gasoline
Resistant against basic bath
Resistant against acid bath
Test current
16 A UL16 A IEC
Test voltage
500 V IEC
600 V UL
Connector accessory option
Only to be overmolded
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP68
Insert material
Polyamide
Layout
3G1
Plug type
Straight Plug
Shell material
Plastic
Shell size
1
Mating cycles
1000
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
4
Number of cavity #16
4
Salt spray
1000 hour

Export product specification