Download document () of 20

UTS6FC12E4S

Plastic plug, with conduit adapter, with 4 female solder contacts, IP68/69K in unmated conditions; UTS6FC12E4S

General specifications

Product Name
Eaton Souriau UTS series plastic waterproof IP68/69k connector
Catalog Number
UTS6FC12E4S
Product Length/Depth
61 mm
Product Height
29.7 mm
Product Width
29.7 mm
Product Weight
25.1 g
Compliances
CSA-C22.2 No.182.3 (please contact us for more details)
IEC 61984 (please contact us for more details)
ROHS exemption 6.c
UL 1977 (please contact us for more details)

Product specifications

Current rating
16 A IEC
10 A UL
Fitted with:
Layout with ground cavity
First mate last break capability
Last mate first break capability(optional)
Environmental conditions
Flammability rating UL94 HB
REACH
RoHS
Environmental resistance
Resistant against gasoline
Resistant against acid bath
Resistant against oil
Resistant against basic bath
Vibrations level Per IEC 60512-4 - from 10 to 2000 Hz
Resistant against mineral oil
UV resistant, no degradation after 5 years of exposure in natural environment
Test current
10 A UL
7 A CSA
16 A IEC
Test voltage
300 V IEC
500 V CSA
500 V UL
Backshell angle
Straight
Backshell type
For Flexible Conduit
Connector accessory option
Delivered with connector
Connector orientation
N
Connector type
Plug
Contact delivery
Loaded
Contact gender
Socket (Female)
Contact plating
Gold
Contact type
Solder Cup
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Neoprene
Layout
4
Plug type
Straight Plug
Shell material
Plastic
Shell size
12
Mating cycles
250
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
4
Number of cavity #16
4
Salt spray
500 hour

Export product specification