Eaton WCL Chip IND 3225 180uH 2 Pads SMT
| Product Name |
Eaton WCL3225 chip inductor
|
| Catalog Number |
WCL3225-181-R
|
| UPC |
051712006163
|
| Product Length/Depth |
3.5 mm
|
| Product Height |
2.25 mm
|
| Product Width |
2.9 mm
|
| Product Weight |
0.04 g
|
| Compliances |
RoHS Compliant
|
| Type |
Chip inductor
|
| Mounting |
SMT
|
| IRMS |
0.07 A
|
| Package Quantity |
2000
|
| Material |
Ferrite
|
| Contact configuration |
Two-pin
|
| Temperature rating |
-40 to 85 °C
|
| Resistance |
14500 mΩ
|
Support from Eaton
Technical support