Download document () of 20
We make what matters work

WCLA1005V1-150-R

Eaton WCLA Auto Chip IND 1005 15nH 2 Pads SMT

General specifications

Product Name
Eaton WCLA1005 chip inductor
Catalog Number
WCLA1005V1-150-R
UPC
051712012942
Product Length/Depth
1.19 mm
Product Height
0.6 mm
Product Width
0.66 mm
Product Weight
0.0008 g
Compliances
RoHS Compliant

Product specifications

Type
Chip inductor
Mounting
SMT
IRMS
0.56 A
Package Quantity
5000
Automotive grade
Yes
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
300 mΩ

Export product specification